Print Back
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Unit of Measure

Key Dimensions

Design Unit

N/A Metric

Bore (d)

N/A 150 mm

O.D. (D)

N/A 225 mm8.8583 in

B' - Inner Ring Width

N/A 56 mm2.2047 in

B - Outer Ring Width

N/A 56 mm2.2047 in

Dynamic Radial Load Rating - 1M Revs (C1)

N/A 911000 N205000 lbf
e Factor1 N/A 0.21

Dimensions

R - Inner Ring "To Clear" Radius2 N/A 2.0 mm0.080 in
r - Outer Ring "To Clear" Radius3 N/A 2 mm0.08 in

Shaft Backing Shoulder Diameter

N/A 169.000 mm6.7000 in

Housing Backing Shoulder Diameter

N/A 210 mm8.300 in

Basic Load Ratings

Static Radial Load Rating (C0)

N/A 621000 N140000 lbf

Thermal Reference Speed - Grease 

N/A 2200 rpm
Thermal Reference Speed - Oil4 N/A 2600 rpm

Key Dimensions

Y0 Factor5 N/A 3.07

Factors

Y1 Factor 6 N/A 3.14
Y2 Factor 7 N/A 4.68
Geometry Factor (Cg)8 N/A 0.0856
  • 1 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 2 Maximum housing fillet radius that bearing corners will clear.
  • 3 Maximum shaft fillet radius that bearing corners will clear.
  • 4 See thermal speed ratings in the engineering section.
  • 5 These factors apply for both inch and metric calculations. See engineering
  • 6 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 7 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 8 Geometry constant for Lubrication Life Adjustment Factor a3l.