
Design Unit |
N/A Metric |
Bore (d) |
N/A 150 mm |
O.D. (D) |
N/A 225 mm8.8583 in |
B' - Inner Ring Width |
N/A 56 mm2.2047 in |
B - Outer Ring Width |
N/A 56 mm2.2047 in |
Dynamic Radial Load Rating - 1M Revs (C1) |
N/A 911000 N205000 lbf |
| e Factor1 | N/A 0.21 |
| R - Inner Ring "To Clear" Radius2 | N/A 2.0 mm0.080 in |
| r - Outer Ring "To Clear" Radius3 | N/A 2 mm0.08 in |
Shaft Backing Shoulder Diameter |
N/A 169.000 mm6.7000 in |
Housing Backing Shoulder Diameter |
N/A 210 mm8.300 in |