Print Back
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Unit of Measure

Specifications

Design Unit

N/A Metric

d - Bore

N/A 180 mm

Cage Type

N/A EM

Cage Material

N/A Brass

Superseded Part

N/A 23036YMW33

Dimensions

D - Outer Diameter

N/A 280 mm11.0236 in

B' - Inner Ring Width

N/A 74 mm2.9134 in

B - Outer Ring Width

N/A 74 mm2.9134 in

Abutment and Fillet Dimensions

R - Inner Ring "To Clear" Radius1 N/A 2 mm0.080 in
r - Outer Ring "To Clear" Radius2 N/A 2 mm0.08 in

da - Inner Ring Backing Diameter

N/A 204 mm8.0000 in

Da - Outer Ring Backing Diameter

N/A 260 mm10.2000 in

Basic Load Ratings

C0 - Static Radial Rating

N/A 1480000 N332000 lbf

C1(2) - Dynamic Radial Rating (Two-Rows)

N/A 1020000 N229000 lbf

Factors

e - ISO Factor3 N/A 0.23
Y0 - ISO Factor4 N/A 2.85
Y1 - ISO Factor5 N/A 2.91
Y2 - ISO Factor6 N/A 4.34

Reference Thermal Speed Rating (Grease)

N/A 1700 rpm
Reference Thermal Speed Rating (Oil)7 N/A 2000 rpm
Cg - Geometry Factor8 N/A 0.0971
  • 1 Maximum housing fillet radius that bearing corners will clear.
  • 2 Maximum shaft fillet radius that bearing corners will clear.
  • 3 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 4 These factors apply for both inch and metric calculations. See engineering
  • 5 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 6 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 7 See thermal speed ratings in the engineering section.
  • 8 Geometry constant for Lubrication Life Adjustment Factor a3l.