Print Back
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Unit of Measure

Specifications

Design Unit

N/A Metric

d - Bore

N/A 300 mm

Cage Type

N/A EMB

Cage Material

N/A Brass

Superseded Part

N/A 23060YMBW509C08

Dimensions

D - Outer Diameter

N/A 460 mm18.1100 in

B' - Inner Ring Width

N/A 118 mm4.646 in

B - Outer Ring Width

N/A 118 mm4.6460 in

Abutment and Fillet Dimensions

R - Inner Ring "To Clear" Radius1 N/A 3 mm0.120 in
r - Outer Ring "To Clear" Radius2 N/A 3 mm0.12 in

da - Inner Ring Backing Diameter

N/A 334.000 mm13.100 in

Da - Outer Ring Backing Diameter

N/A 425.000 mm16.8000 in

Basic Load Ratings

C0 - Static Radial Rating

N/A 3570000 N803000 lbf

C1(2) - Dynamic Radial Rating (Two-Rows)

N/A 2330000 N525000 lbf

Factors

e - ISO Factor3 N/A 0.24
Y0 - ISO Factor4 N/A 2.8
Y1 - ISO Factor5 N/A 2.87
Y2 - ISO Factor6 N/A 4.27

Reference Thermal Speed Rating (Grease)

N/A 940 rpm
Reference Thermal Speed Rating (Oil)7 N/A 1100 rpm
Cg - Geometry Factor8 N/A 0.1231
  • 1 Maximum housing fillet radius that bearing corners will clear.
  • 2 Maximum shaft fillet radius that bearing corners will clear.
  • 3 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 4 These factors apply for both inch and metric calculations. See engineering
  • 5 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 6 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 7 See thermal speed ratings in the engineering section.
  • 8 Geometry constant for Lubrication Life Adjustment Factor a3l.