Print Back
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Unit of Measure

Key Dimensions

Design Unit

N/A Metric

Bore (d)

N/A 420 mm

O.D. (D)

N/A 620 mm24.409 in

B' - Inner Ring Width

N/A 150 mm5.906 in

B - Outer Ring Width

N/A 150 mm5.906 in

Bore_Taper

N/A 1/12

Dynamic Radial Load Rating - 1M Revs (C1)

N/A 6360000 N1430000 lbf
e Factor1 N/A 0.22

Dimensions

R - Inner Ring "To Clear" Radius2 N/A 4 mm0.160 in
r - Outer Ring "To Clear" Radius3 N/A 4 mm0.16 in

Shaft Backing Shoulder Diameter

N/A 467 mm18.4000 in

Housing Backing Shoulder Diameter

N/A 576.000 mm22.700 in

Basic Load Ratings

Static Radial Load Rating (C0)

N/A 3450000 N774000 lbf

Thermal Reference Speed - Grease 

N/A 630 rpm
Thermal Reference Speed - Oil4 N/A 730 rpm

Key Dimensions

Y0 Factor5 N/A 2.98

Factors

Y1 Factor 6 N/A 3.05
Y2 Factor 7 N/A 4.54
Geometry Factor (Cg)8 N/A 0.0935
  • 1 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 2 Maximum housing fillet radius that bearing corners will clear.
  • 3 Maximum shaft fillet radius that bearing corners will clear.
  • 4 See thermal speed ratings in the engineering section.
  • 5 These factors apply for both inch and metric calculations. See engineering
  • 6 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 7 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 8 Geometry constant for Lubrication Life Adjustment Factor a3l.