O.D. (D) |
N/A 24.409 in |
Width (B) |
N/A 5.906 in |
Dynamic Radial Load Rating - 1M Revs (C1) |
N/A 3450000 N774000 lbf |
| e Factor1 | N/A 0.22 |
| Max Shaft Fillet Radius2 | N/A 0.160 in |
Shaft Backing Shoulder Diameter |
N/A 18.4000 in |
Housing Backing Shoulder Diameter |
N/A 22.700 in |
Design Unit |
N/A Metric |