O.D. (D) |
N/A 25.591 in |
Width (B) |
N/A 6.181 in |
Bore_Taper |
N/A 1/12 |
Dynamic Radial Load Rating - 1M Revs (C1) |
N/A 3750000 N844000 lbf |
| e Factor1 | N/A 0.22 |
| Max Shaft Fillet Radius2 | N/A 0.200 in |
Shaft Backing Shoulder Diameter |
N/A 19.3000 in |
Housing Backing Shoulder Diameter |
N/A 23.700 in |
Design Unit |
N/A Metric |