O.D. (D) |
N/A 26.7720 in |
Width (B) |
N/A 6.417 in |
Dynamic Radial Load Rating - 1M Revs (C1) |
N/A 4060000 N913000 lbf |
| e Factor1 | N/A 0.22 |
| Max Shaft Fillet Radius2 | N/A 0.200 in |
Shaft Backing Shoulder Diameter |
N/A 20.100 in |
Housing Backing Shoulder Diameter |
N/A 24.9000 in |
Design Unit |
N/A Metric |