Print Back
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Unit of Measure

Key Dimensions

Design Unit

N/A Metric

Bore (d)

N/A 480 mm

O.D. (D)

N/A 700 mm27.5590 in

B' - Inner Ring Width

N/A 165 mm6.4960 in

B - Outer Ring Width

N/A 165 mm6.4960 in

Bore_Taper

N/A 1/12

Dynamic Radial Load Rating - 1M Revs (C1)

N/A 7980000 N1790000 lbf
e Factor1 N/A 0.22

Dimensions

R - Inner Ring "To Clear" Radius2 N/A 5 mm0.200 in
r - Outer Ring "To Clear" Radius3 N/A 5 mm0.200 in

Shaft Backing Shoulder Diameter

N/A 532.000 mm21.000 in

Housing Backing Shoulder Diameter

N/A 651.000 mm25.600 in

Basic Load Ratings

Static Radial Load Rating (C0)

N/A 4170000 N938000 lbf

Thermal Reference Speed - Grease 

N/A 530 rpm
Thermal Reference Speed - Oil4 N/A 610 rpm

Key Dimensions

Y0 Factor5 N/A 3.07

Factors

Y1 Factor 6 N/A 3.14
Y2 Factor 7 N/A 4.67
Geometry Factor (Cg)8 N/A 0.1015
  • 1 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 2 Maximum housing fillet radius that bearing corners will clear.
  • 3 Maximum shaft fillet radius that bearing corners will clear.
  • 4 See thermal speed ratings in the engineering section.
  • 5 These factors apply for both inch and metric calculations. See engineering
  • 6 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 7 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 8 Geometry constant for Lubrication Life Adjustment Factor a3l.