
Bore (d) |
N/A 480 mm |
O.D. (D) |
N/A 700 mm27.5590 in |
Width (B) |
N/A 165 mm6.4960 in |
Dynamic Radial Load Rating - 1M Revs (C1) |
N/A 4170000 N938000 lbf |
| e Factor1 | N/A 0.22 |
| Max Shaft Fillet Radius2 | N/A 5 mm0.200 in |
Shaft Backing Shoulder Diameter |
N/A 532.000 mm21.000 in |
Housing Backing Shoulder Diameter |
N/A 651.000 mm25.600 in |
Design Unit |
N/A Metric |