
Design Unit |
N/A Metric |
Bore (d) |
N/A 500 mm |
O.D. (D) |
N/A 830 mm32.6770 in |
B' - Inner Ring Width |
N/A 264 mm10.394 in |
B - Outer Ring Width |
N/A 264 mm10.3940 in |
Dynamic Radial Load Rating - 1M Revs (C1) |
N/A 13900000 N3130000 lbf |
| e Factor1 | N/A 0.3 |
| R - Inner Ring "To Clear" Radius2 | N/A 6 mm0.24 in |
| r - Outer Ring "To Clear" Radius3 | N/A 6 mm0.24 in |
Shaft Backing Shoulder Diameter |
N/A 572.000 mm22.500 in |
Housing Backing Shoulder Diameter |
N/A 753.000 mm29.700 in |