O.D. (D) |
N/A 36.221 in |
Width (B) |
N/A 11.024 in |
Bore_Taper |
N/A 1/12 |
Dynamic Radial Load Rating - 1M Revs (C1) |
N/A 9240000 N2080000 lbf |
| e Factor1 | N/A 0.29 |
| Max Shaft Fillet Radius2 | N/A 0.24 in |
Shaft Backing Shoulder Diameter |
N/A 25.100 in |
Housing Backing Shoulder Diameter |
N/A 33.000 in |
Design Unit |
N/A Metric |