Print Back
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Unit of Measure

Key Dimensions

Design Unit

N/A Metric

Bore (d)

N/A 560 mm

O.D. (D)

N/A 920 mm36.221 in

B' - Inner Ring Width

N/A 280 mm11.024 in

B - Outer Ring Width

N/A 280 mm11.0240 in

Bore_Taper

N/A 1/12

Dynamic Radial Load Rating - 1M Revs (C1)

N/A 16400000 N3680000 lbf
e Factor1 N/A 0.29

Dimensions

R - Inner Ring "To Clear" Radius2 N/A 6 mm0.24 in
r - Outer Ring "To Clear" Radius3 N/A 6 mm0.24 in

Shaft Backing Shoulder Diameter

N/A 638.000 mm25.100 in

Housing Backing Shoulder Diameter

N/A 838 mm33.000 in

Basic Load Ratings

Static Radial Load Rating (C0)

N/A 9240000 N2080000 lbf

Thermal Reference Speed - Grease 

N/A 290 rpm
Thermal Reference Speed - Oil4 N/A 310 rpm

Key Dimensions

Y0 Factor5 N/A 2.28

Factors

Y1 Factor 6 N/A 2.33
Y2 Factor 7 N/A 3.47
Geometry Factor (Cg)8 N/A 0.1148
  • 1 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 2 Maximum housing fillet radius that bearing corners will clear.
  • 3 Maximum shaft fillet radius that bearing corners will clear.
  • 4 See thermal speed ratings in the engineering section.
  • 5 These factors apply for both inch and metric calculations. See engineering
  • 6 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 7 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 8 Geometry constant for Lubrication Life Adjustment Factor a3l.