Print Back
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Unit of Measure

Key Dimensions

Design Unit

N/A Metric

Bore (d)

N/A 710 mm

O.D. (D)

N/A 1150 mm45.276 in

B' - Inner Ring Width

N/A 345 mm13.583 in

B - Outer Ring Width

N/A 345 mm13.5830 in

Dynamic Radial Load Rating - 1M Revs (C1)

N/A 26000000 N5850000 lbf
e Factor1 N/A 0.28

Dimensions

R - Inner Ring "To Clear" Radius2 N/A 7 mm0.280 in
r - Outer Ring "To Clear" Radius3 N/A 7 mm0.280 in

Shaft Backing Shoulder Diameter

N/A 809.000 mm31.800 in

Housing Backing Shoulder Diameter

N/A 1048.000 mm41.300 in

Basic Load Ratings

Static Radial Load Rating (C0)

N/A 13800000 N3110000 lbf

Thermal Reference Speed - Grease 

N/A 210 rpm
Thermal Reference Speed - Oil4 N/A 220 rpm

Key Dimensions

Y0 Factor5 N/A 2.32

Factors

Y1 Factor 6 N/A 2.38
Y2 Factor 7 N/A 3.54
Geometry Factor (Cg)8 N/A 0.1332
  • 1 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 2 Maximum housing fillet radius that bearing corners will clear.
  • 3 Maximum shaft fillet radius that bearing corners will clear.
  • 4 See thermal speed ratings in the engineering section.
  • 5 These factors apply for both inch and metric calculations. See engineering
  • 6 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 7 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 8 Geometry constant for Lubrication Life Adjustment Factor a3l.