Print Back
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Unit of Measure

Key Dimensions

Design Unit

N/A Metric

Bore (d)

N/A 800 mm

O.D. (D)

N/A 1280 mm50.394 in

B' - Inner Ring Width

N/A 375 mm14.764 in

B - Outer Ring Width

N/A 375 mm14.7640 in

Dynamic Radial Load Rating - 1M Revs (C1)

N/A 31400000 N7060000 lbf
e Factor1 N/A 0.28

Dimensions

R - Inner Ring "To Clear" Radius2 N/A 7 mm0.280 in
r - Outer Ring "To Clear" Radius3 N/A 7 mm0.280 in

Shaft Backing Shoulder Diameter

N/A 905.000 mm35.600 in

Housing Backing Shoulder Diameter

N/A 1172.000 mm46.000 in

Basic Load Ratings

Static Radial Load Rating (C0)

N/A 16600000 N3730000 lbf

Thermal Reference Speed - Grease 

N/A 170 rpm
Thermal Reference Speed - Oil4 N/A 180 rpm

Key Dimensions

Y0 Factor5 N/A 2.4

Factors

Y1 Factor 6 N/A 2.45
Y2 Factor 7 N/A 3.65
Geometry Factor (Cg)8 N/A 0.136
  • 1 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 2 Maximum housing fillet radius that bearing corners will clear.
  • 3 Maximum shaft fillet radius that bearing corners will clear.
  • 4 See thermal speed ratings in the engineering section.
  • 5 These factors apply for both inch and metric calculations. See engineering
  • 6 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 7 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 8 Geometry constant for Lubrication Life Adjustment Factor a3l.