Print Back
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Unit of Measure

Specifications

Design Unit

N/A Metric

d - Bore

N/A 150 mm

Cage Type

N/A EM

Cage Material

N/A Brass

Superseded Part

N/A 23130YMW33

Dimensions

D - Outer Diameter

N/A 250 mm9.8425 in

B' - Inner Ring Width

N/A 80 mm3.1496 in

B - Outer Ring Width

N/A 80 mm3.1496 in

Abutment and Fillet Dimensions

R - Inner Ring "To Clear" Radius1 N/A 2 mm0.080 in
r - Outer Ring "To Clear" Radius2 N/A 2 mm0.08 in

da - Inner Ring Backing Diameter

N/A 173 mm6.8000 in

Da - Outer Ring Backing Diameter

N/A 229.000 mm9.000 in

Basic Load Ratings

C0 - Static Radial Rating

N/A 1390000 N312000 lbf

C1(2) - Dynamic Radial Rating (Two-Rows)

N/A 1000000 N225000 lbf

Factors

e - ISO Factor3 N/A 0.29
Y0 - ISO Factor4 N/A 2.26
Y1 - ISO Factor5 N/A 2.32
Y2 - ISO Factor6 N/A 3.45

Reference Thermal Speed Rating (Grease)

N/A 1600 rpm
Reference Thermal Speed Rating (Oil)7 N/A 1900 rpm
Cg - Geometry Factor8 N/A 0.0879
  • 1 Maximum housing fillet radius that bearing corners will clear.
  • 2 Maximum shaft fillet radius that bearing corners will clear.
  • 3 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 4 These factors apply for both inch and metric calculations. See engineering
  • 5 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 6 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 7 See thermal speed ratings in the engineering section.
  • 8 Geometry constant for Lubrication Life Adjustment Factor a3l.