Print Back
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Unit of Measure

Key Dimensions

Design Unit

N/A Metric

Bore (d)

N/A 190 mm

O.D. (D)

N/A 320 mm12.5984 in

B' - Inner Ring Width

N/A 104 mm4.0945 in

B - Outer Ring Width

N/A 104 mm4.0945 in

Dynamic Radial Load Rating - 1M Revs (C1)

N/A 2340000 N525000 lbf
e Factor1 N/A 0.3

Dimensions

R - Inner Ring "To Clear" Radius2 N/A 2.5 mm0.100 in
r - Outer Ring "To Clear" Radius3 N/A 2.5 mm0.1 in

Shaft Backing Shoulder Diameter

N/A 221 mm8.7000 in

Housing Backing Shoulder Diameter

N/A 293.000 mm11.5000 in

Basic Load Ratings

Static Radial Load Rating (C0)

N/A 1630000 N365000 lbf

Thermal Reference Speed - Grease 

N/A 1200 rpm
Thermal Reference Speed - Oil4 N/A 1400 rpm

Key Dimensions

Y0 Factor5 N/A 2.21

Factors

Y1 Factor 6 N/A 2.26
Y2 Factor 7 N/A 3.36
Geometry Factor (Cg)8 N/A 0.0954
  • 1 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 2 Maximum housing fillet radius that bearing corners will clear.
  • 3 Maximum shaft fillet radius that bearing corners will clear.
  • 4 See thermal speed ratings in the engineering section.
  • 5 These factors apply for both inch and metric calculations. See engineering
  • 6 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 7 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 8 Geometry constant for Lubrication Life Adjustment Factor a3l.