Print Back
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Unit of Measure

Key Dimensions

Design Unit

N/A Metric

Bore (d)

N/A 200 mm

O.D. (D)

N/A 340 mm13.3858 in

B' - Inner Ring Width

N/A 112 mm4.4094 in

B - Outer Ring Width

N/A 112 mm4.4094 in

Dynamic Radial Load Rating - 1M Revs (C1)

N/A 2290000 N514000 lbf
e Factor1 N/A 0.31

Dimensions

R - Inner Ring "To Clear" Radius2 N/A 2.5 mm0.100 in
r - Outer Ring "To Clear" Radius3 N/A 2.5 mm0.1 in

Shaft Backing Shoulder Diameter

N/A 230 mm9.0000 in

Housing Backing Shoulder Diameter

N/A 308 mm12.1000 in

Basic Load Ratings

Static Radial Load Rating (C0)

N/A 1660000 N373000 lbf

Thermal Reference Speed - Grease 

N/A 1200 rpm
Thermal Reference Speed - Oil4 N/A 1400 rpm

Key Dimensions

Y0 Factor5 N/A 2.1

Factors

Y1 Factor 6 N/A 2.15
Y2 Factor 7 N/A 3.2
Geometry Factor (Cg)8 N/A 0.0978
  • 1 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 2 Maximum housing fillet radius that bearing corners will clear.
  • 3 Maximum shaft fillet radius that bearing corners will clear.
  • 4 See thermal speed ratings in the engineering section.
  • 5 These factors apply for both inch and metric calculations. See engineering
  • 6 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 7 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 8 Geometry constant for Lubrication Life Adjustment Factor a3l.