O.D. (D) |
N/A 23.6220 in |
Width (B) |
N/A 7.559 in |
Bore_Taper |
N/A 1/12 |
Dynamic Radial Load Rating - 1M Revs (C1) |
N/A 4660000 N1050000 lbf |
| e Factor1 | N/A 0.29 |
| Max Shaft Fillet Radius2 | N/A 0.160 in |
Shaft Backing Shoulder Diameter |
N/A 16.4000 in |
Housing Backing Shoulder Diameter |
N/A 21.500 in |
Design Unit |
N/A Metric |