
Bore (d) |
N/A 380 mm |
O.D. (D) |
N/A 620 mm24.409 in |
Width (B) |
N/A 194 mm7.638 in |
Bore_Taper |
N/A 1/12 |
Dynamic Radial Load Rating - 1M Revs (C1) |
N/A 4490000 N1010000 lbf |
| e Factor1 | N/A 0.3 |
| Max Shaft Fillet Radius2 | N/A 4 mm0.160 in |
Shaft Backing Shoulder Diameter |
N/A 431.000 mm17.0000 in |
Housing Backing Shoulder Diameter |
N/A 566.000 mm22.300 in |
Design Unit |
N/A Metric |