
Design Unit |
N/A Metric |
Bore (d) |
N/A 400 mm |
O.D. (D) |
N/A 650 mm25.591 in |
B' - Inner Ring Width |
N/A 200 mm7.874 in |
B - Outer Ring Width |
N/A 200 mm7.874 in |
Dynamic Radial Load Rating - 1M Revs (C1) |
N/A 8110000 N1820000 lbf |
| e Factor1 | N/A 0.29 |
| R - Inner Ring "To Clear" Radius2 | N/A 5 mm0.200 in |
| r - Outer Ring "To Clear" Radius3 | N/A 5 mm0.200 in |
Shaft Backing Shoulder Diameter |
N/A 454.000 mm17.900 in |
Housing Backing Shoulder Diameter |
N/A 594.000 mm23.4000 in |