O.D. (D) |
N/A 27.5590 in |
Width (B) |
N/A 8.819 in |
Dynamic Radial Load Rating - 1M Revs (C1) |
N/A 5720000 N1290000 lbf |
| e Factor1 | N/A 0.31 |
| Max Shaft Fillet Radius2 | N/A 0.200 in |
Shaft Backing Shoulder Diameter |
N/A 18.9000 in |
Housing Backing Shoulder Diameter |
N/A 25.100 in |
Design Unit |
N/A Metric |