O.D. (D) |
N/A 28.3470 in |
Width (B) |
N/A 8.898 in |
Bore_Taper |
N/A 1/12 |
Dynamic Radial Load Rating - 1M Revs (C1) |
N/A 5970000 N1340000 lbf |
| e Factor1 | N/A 0.3 |
| Max Shaft Fillet Radius2 | N/A 0.200 in |
Shaft Backing Shoulder Diameter |
N/A 19.7000 in |
Housing Backing Shoulder Diameter |
N/A 25.9000 in |
Design Unit |
N/A Metric |