
Design Unit |
N/A Metric |
Bore (d) |
N/A 440 mm |
O.D. (D) |
N/A 720 mm28.3470 in |
B' - Inner Ring Width |
N/A 226 mm8.898 in |
B - Outer Ring Width |
N/A 226 mm8.8980 in |
Dynamic Radial Load Rating - 1M Revs (C1) |
N/A 10300000 N2310000 lbf |
| e Factor1 | N/A 0.3 |
| R - Inner Ring "To Clear" Radius2 | N/A 5 mm0.200 in |
| r - Outer Ring "To Clear" Radius3 | N/A 5 mm0.200 in |
Shaft Backing Shoulder Diameter |
N/A 500 mm19.7000 in |
Housing Backing Shoulder Diameter |
N/A 657 mm25.9000 in |