Print Back
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Unit of Measure

Key Dimensions

Design Unit

N/A Metric

Bore (d)

N/A 460 mm

O.D. (D)

N/A 760 mm29.9210 in

B' - Inner Ring Width

N/A 240 mm9.449 in

B - Outer Ring Width

N/A 240 mm9.4490 in

Bore_Taper

N/A 1/12

Dynamic Radial Load Rating - 1M Revs (C1)

N/A 11100000 N2500000 lbf
e Factor1 N/A 0.3

Dimensions

R - Inner Ring "To Clear" Radius2 N/A 6 mm0.24 in
r - Outer Ring "To Clear" Radius3 N/A 6 mm0.24 in

Shaft Backing Shoulder Diameter

N/A 524 mm20.6000 in

Housing Backing Shoulder Diameter

N/A 692.000 mm27.200 in

Basic Load Ratings

Static Radial Load Rating (C0)

N/A 6500000 N1460000 lbf

Thermal Reference Speed - Grease 

N/A 400 rpm
Thermal Reference Speed - Oil4 N/A 430 rpm

Key Dimensions

Y0 Factor5 N/A 2.19

Factors

Y1 Factor 6 N/A 2.24
Y2 Factor 7 N/A 3.33
Geometry Factor (Cg)8 N/A 0.1009
  • 1 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 2 Maximum housing fillet radius that bearing corners will clear.
  • 3 Maximum shaft fillet radius that bearing corners will clear.
  • 4 See thermal speed ratings in the engineering section.
  • 5 These factors apply for both inch and metric calculations. See engineering
  • 6 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 7 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 8 Geometry constant for Lubrication Life Adjustment Factor a3l.