Bore (d) |
N/A 460 mm |
O.D. (D) |
N/A 760 mm29.9210 in |
Width (B) |
N/A 240 mm9.449 in |
Dynamic Radial Load Rating - 1M Revs (C1) |
N/A 6500000 N1460000 lbf |
| e Factor1 | N/A 0.3 |
| Max Shaft Fillet Radius2 | N/A 6 mm0.24 in |
Shaft Backing Shoulder Diameter |
N/A 524 mm20.6000 in |
Housing Backing Shoulder Diameter |
N/A 692.000 mm27.200 in |
Design Unit |
N/A Metric |