
Design Unit |
N/A Metric |
Bore (d) |
N/A 480 mm |
O.D. (D) |
N/A 790 mm31.1020 in |
B' - Inner Ring Width |
N/A 248 mm9.764 in |
B - Outer Ring Width |
N/A 248 mm9.7640 in |
Dynamic Radial Load Rating - 1M Revs (C1) |
N/A 12400000 N2790000 lbf |
| e Factor1 | N/A 0.3 |
| R - Inner Ring "To Clear" Radius2 | N/A 6 mm0.24 in |
| r - Outer Ring "To Clear" Radius3 | N/A 6 mm0.24 in |
Shaft Backing Shoulder Diameter |
N/A 547.000 mm21.500 in |
Housing Backing Shoulder Diameter |
N/A 719.000 mm28.300 in |