Print Back
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Unit of Measure

Specifications

Design Unit

N/A Metric

d - Bore

N/A 480 mm

Cage Type

N/A YMB

Cage Material

N/A Brass

Dimensions

D - Outer Diameter

N/A 790 mm31.1020 in

B' - Inner Ring Width

N/A 248 mm9.764 in

B - Outer Ring Width

N/A 248 mm9.7640 in

Abutment and Fillet Dimensions

R - Inner Ring "To Clear" Radius1 N/A 6 mm0.24 in
r - Outer Ring "To Clear" Radius2 N/A 6 mm0.24 in

da - Inner Ring Backing Diameter

N/A 547.000 mm21.500 in

Da - Outer Ring Backing Diameter

N/A 719.000 mm28.300 in

Basic Load Ratings

C0 - Static Radial Rating

N/A 12400000 N2790000 lbf

C1(2) - Dynamic Radial Rating (Two-Rows)

N/A 7110000 N1600000 lbf

Factors

e - ISO Factor3 N/A 0.3
Y0 - ISO Factor4 N/A 2.21
Y1 - ISO Factor5 N/A 2.26
Y2 - ISO Factor6 N/A 3.36

Reference Thermal Speed Rating (Grease)

N/A 360 rpm
Reference Thermal Speed Rating (Oil)7 N/A 390 rpm
Cg - Geometry Factor8 N/A 0.1042
  • 1 Maximum housing fillet radius that bearing corners will clear.
  • 2 Maximum shaft fillet radius that bearing corners will clear.
  • 3 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 4 These factors apply for both inch and metric calculations. See engineering
  • 5 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 6 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 7 See thermal speed ratings in the engineering section.
  • 8 Geometry constant for Lubrication Life Adjustment Factor a3l.