Print Back
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Unit of Measure

Key Dimensions

Design Unit

N/A Metric

Bore (d)

N/A 500 mm

O.D. (D)

N/A 920 mm36.221 in

B' - Inner Ring Width

N/A 336 mm13.228 in

B - Outer Ring Width

N/A 336 mm13.2280 in

Bore_Taper

N/A 1/12

Dynamic Radial Load Rating - 1M Revs (C1)

N/A 17900000 N4010000 lbf
e Factor1 N/A 0.36

Dimensions

R - Inner Ring "To Clear" Radius2 N/A 6 mm0.24 in
r - Outer Ring "To Clear" Radius3 N/A 6 mm0.24 in

Shaft Backing Shoulder Diameter

N/A 585.000 mm23.0000 in

Housing Backing Shoulder Diameter

N/A 824.000 mm32.400 in

Basic Load Ratings

Static Radial Load Rating (C0)

N/A 10900000 N2460000 lbf

Thermal Reference Speed - Grease 

N/A 250 rpm
Thermal Reference Speed - Oil4 N/A 270 rpm

Key Dimensions

Y0 Factor5 N/A 1.86

Factors

Y1 Factor 6 N/A 1.9
Y2 Factor 7 N/A 2.83
Geometry Factor (Cg)8 N/A 0.11
  • 1 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 2 Maximum housing fillet radius that bearing corners will clear.
  • 3 Maximum shaft fillet radius that bearing corners will clear.
  • 4 See thermal speed ratings in the engineering section.
  • 5 These factors apply for both inch and metric calculations. See engineering
  • 6 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 7 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 8 Geometry constant for Lubrication Life Adjustment Factor a3l.