Print Back
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Unit of Measure

Key Dimensions

Design Unit

N/A Metric

Bore (d)

N/A 560 mm

O.D. (D)

N/A 1030 mm40.551 in

B' - Inner Ring Width

N/A 365 mm14.37 in

B - Outer Ring Width

N/A 365 mm14.3700 in

Bore_Taper

N/A 1/12

Dynamic Radial Load Rating - 1M Revs (C1)

N/A 22300000 N5020000 lbf
e Factor1 N/A 0.35

Dimensions

R - Inner Ring "To Clear" Radius2 N/A 7 mm0.280 in
r - Outer Ring "To Clear" Radius3 N/A 7 mm0.280 in

Shaft Backing Shoulder Diameter

N/A 661.000 mm26.000 in

Housing Backing Shoulder Diameter

N/A 918.000 mm36.0000 in

Basic Load Ratings

Static Radial Load Rating (C0)

N/A 13200000 N2960000 lbf

Thermal Reference Speed - Grease 

N/A 210 rpm
Thermal Reference Speed - Oil4 N/A 220 rpm

Key Dimensions

Y0 Factor5 N/A 1.91

Factors

Y1 Factor 6 N/A 1.96
Y2 Factor 7 N/A 2.91
Geometry Factor (Cg)8 N/A 0.1189
  • 1 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 2 Maximum housing fillet radius that bearing corners will clear.
  • 3 Maximum shaft fillet radius that bearing corners will clear.
  • 4 See thermal speed ratings in the engineering section.
  • 5 These factors apply for both inch and metric calculations. See engineering
  • 6 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 7 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 8 Geometry constant for Lubrication Life Adjustment Factor a3l.