
Design Unit |
N/A Metric |
Bore (d) |
N/A 560 mm |
O.D. (D) |
N/A 1030 mm40.551 in |
B' - Inner Ring Width |
N/A 365 mm14.37 in |
B - Outer Ring Width |
N/A 365 mm14.3700 in |
Bore_Taper |
N/A 1/12 |
Dynamic Radial Load Rating - 1M Revs (C1) |
N/A 22300000 N5020000 lbf |
| e Factor1 | N/A 0.35 |
| R - Inner Ring "To Clear" Radius2 | N/A 7 mm0.280 in |
| r - Outer Ring "To Clear" Radius3 | N/A 7 mm0.280 in |
Shaft Backing Shoulder Diameter |
N/A 661.000 mm26.000 in |
Housing Backing Shoulder Diameter |
N/A 918.000 mm36.0000 in |