Print Back
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Unit of Measure

Specifications

Design Unit

N/A Metric

d - Bore

N/A 600 mm

Cage Type

N/A YMD

Cage Material

N/A Brass

Dimensions

D - Outer Diameter

N/A 1090 mm42.913 in

B' - Inner Ring Width

N/A 388 mm15.276 in

B - Outer Ring Width

N/A 388 mm15.2760 in

Abutment and Fillet Dimensions

R - Inner Ring "To Clear" Radius1 N/A 7 mm0.280 in
r - Outer Ring "To Clear" Radius2 N/A 7 mm0.280 in

da - Inner Ring Backing Diameter

N/A 702.100 mm27.640 in

Da - Outer Ring Backing Diameter

N/A 975.600 mm38.400 in

Basic Load Ratings

C0 - Static Radial Rating

N/A 25700000 N5770000 lbf

C1(2) - Dynamic Radial Rating (Two-Rows)

N/A 15000000 N3370000 lbf

Factors

e - ISO Factor3 N/A 0.35
Y0 - ISO Factor4 N/A 1.9
Y1 - ISO Factor5 N/A 1.94
Y2 - ISO Factor6 N/A 2.89

Reference Thermal Speed Rating (Grease)

N/A 180 rpm
Reference Thermal Speed Rating (Oil)7 N/A 190 rpm
Cg - Geometry Factor8 N/A 0.1236
  • 1 Maximum housing fillet radius that bearing corners will clear.
  • 2 Maximum shaft fillet radius that bearing corners will clear.
  • 3 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 4 These factors apply for both inch and metric calculations. See engineering
  • 5 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 6 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 7 See thermal speed ratings in the engineering section.
  • 8 Geometry constant for Lubrication Life Adjustment Factor a3l.