Print Back
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Unit of Measure

Key Dimensions

Design Unit

N/A Metric

Bore (d)

N/A 600 mm

O.D. (D)

N/A 1090 mm42.913 in

B' - Inner Ring Width

N/A 388 mm15.276 in

B - Outer Ring Width

N/A 388 mm15.2760 in

Dynamic Radial Load Rating - 1M Revs (C1)

N/A 25700000 N5770000 lbf
e Factor1 N/A 0.35

Dimensions

R - Inner Ring "To Clear" Radius2 N/A 7 mm0.280 in
r - Outer Ring "To Clear" Radius3 N/A 7 mm0.280 in

Shaft Backing Shoulder Diameter

N/A 702.100 mm27.640 in

Housing Backing Shoulder Diameter

N/A 975.600 mm38.400 in

Basic Load Ratings

Static Radial Load Rating (C0)

N/A 15000000 N3370000 lbf

Thermal Reference Speed - Grease 

N/A 180 rpm
Thermal Reference Speed - Oil4 N/A 190 rpm

Key Dimensions

Y0 Factor5 N/A 1.9

Factors

Y1 Factor 6 N/A 1.94
Y2 Factor 7 N/A 2.89
Geometry Factor (Cg)8 N/A 0.1236
  • 1 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 2 Maximum housing fillet radius that bearing corners will clear.
  • 3 Maximum shaft fillet radius that bearing corners will clear.
  • 4 See thermal speed ratings in the engineering section.
  • 5 These factors apply for both inch and metric calculations. See engineering
  • 6 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 7 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 8 Geometry constant for Lubrication Life Adjustment Factor a3l.