Print Back
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Unit of Measure

Key Dimensions

Design Unit

N/A Metric

Bore (d)

N/A 900 mm

O.D. (D)

N/A 1580 mm62.205 in

B' - Inner Ring Width

N/A 515 mm20.276 in

B - Outer Ring Width

N/A 515 mm20.2760 in

Bore_Taper

N/A 1/12

Dynamic Radial Load Rating - 1M Revs (C1)

N/A 52300000 N11800000 lbf
e Factor1 N/A 0.31

Dimensions

R - Inner Ring "To Clear" Radius2 N/A 11 mm0.43 in
r - Outer Ring "To Clear" Radius3 N/A 11 mm0.430 in

Shaft Backing Shoulder Diameter

N/A 1058.000 mm41.600 in

Housing Backing Shoulder Diameter

N/A 1417.000 mm55.800 in

Basic Load Ratings

Static Radial Load Rating (C0)

N/A 27700000 N6230000 lbf

Thermal Reference Speed - Grease 

N/A 100 rpm
Thermal Reference Speed - Oil4 N/A 110 rpm

Key Dimensions

Y0 Factor5 N/A 2.12

Factors

Y1 Factor 6 N/A 2.16
Y2 Factor 7 N/A 3.22
Geometry Factor (Cg)8 N/A 0.1515
  • 1 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 2 Maximum housing fillet radius that bearing corners will clear.
  • 3 Maximum shaft fillet radius that bearing corners will clear.
  • 4 See thermal speed ratings in the engineering section.
  • 5 These factors apply for both inch and metric calculations. See engineering
  • 6 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 7 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 8 Geometry constant for Lubrication Life Adjustment Factor a3l.