Print Back
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Unit of Measure

Key Dimensions

Design Unit

N/A Metric

Bore (d)

N/A 90 mm

O.D. (D)

N/A 160 mm6.2992 in

B' - Inner Ring Width

N/A 52.4 mm2.063 in

B - Outer Ring Width

N/A 52.400 mm2.0630 in

Dynamic Radial Load Rating - 1M Revs (C1)

N/A 521000 N117000 lbf
e Factor1 N/A 0.3

Dimensions

R - Inner Ring "To Clear" Radius2 N/A 2.0 mm0.080 in
r - Outer Ring "To Clear" Radius3 N/A 2 mm0.08 in

Shaft Backing Shoulder Diameter

N/A 107 mm4.2000 in

Housing Backing Shoulder Diameter

N/A 147.000 mm5.800 in

Basic Load Ratings

Static Radial Load Rating (C0)

N/A 436000 N98000 lbf

Thermal Reference Speed - Grease 

N/A 2600 rpm
Thermal Reference Speed - Oil4 N/A 3000 rpm

Key Dimensions

Y0 Factor5 N/A 2.23

Factors

Y1 Factor 6 N/A 2.28
Y2 Factor 7 N/A 3.4
Geometry Factor (Cg)8 N/A 0.0647
  • 1 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 2 Maximum housing fillet radius that bearing corners will clear.
  • 3 Maximum shaft fillet radius that bearing corners will clear.
  • 4 See thermal speed ratings in the engineering section.
  • 5 These factors apply for both inch and metric calculations. See engineering
  • 6 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 7 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 8 Geometry constant for Lubrication Life Adjustment Factor a3l.