Print Back
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Unit of Measure

Specifications

Design Unit

N/A Metric

d - Bore

N/A 90 mm

Cage Type

N/A EM

Cage Material

N/A Brass

Superseded Part

N/A 23218YMW33W25C3

Dimensions

D - Outer Diameter

N/A 160 mm6.2992 in

B' - Inner Ring Width

N/A 52.4 mm2.063 in

B - Outer Ring Width

N/A 52.400 mm2.0630 in

Abutment and Fillet Dimensions

R - Inner Ring "To Clear" Radius1 N/A 2 mm0.080 in
r - Outer Ring "To Clear" Radius2 N/A 2 mm0.08 in

da - Inner Ring Backing Diameter

N/A 107 mm4.2000 in

Da - Outer Ring Backing Diameter

N/A 147.000 mm5.800 in

Basic Load Ratings

C0 - Static Radial Rating

N/A 521000 N117000 lbf

C1(2) - Dynamic Radial Rating (Two-Rows)

N/A 436000 N98000 lbf

Factors

e - ISO Factor3 N/A 0.3
Y0 - ISO Factor4 N/A 2.23
Y1 - ISO Factor5 N/A 2.28
Y2 - ISO Factor6 N/A 3.4

Reference Thermal Speed Rating (Grease)

N/A 2600 rpm
Reference Thermal Speed Rating (Oil)7 N/A 3000 rpm
Cg - Geometry Factor8 N/A 0.0647
  • 1 Maximum housing fillet radius that bearing corners will clear.
  • 2 Maximum shaft fillet radius that bearing corners will clear.
  • 3 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 4 These factors apply for both inch and metric calculations. See engineering
  • 5 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 6 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 7 See thermal speed ratings in the engineering section.
  • 8 Geometry constant for Lubrication Life Adjustment Factor a3l.