Print Back
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Unit of Measure

Key Dimensions

Design Unit

N/A Metric

Bore (d)

N/A 120 mm

O.D. (D)

N/A 215 mm8.4646 in

B' - Inner Ring Width

N/A 76 mm2.9921 in

B - Outer Ring Width

N/A 76 mm2.9921 in

Dynamic Radial Load Rating - 1M Revs (C1)

N/A 1040000 N234000 lbf
e Factor1 N/A 0.32

Dimensions

R - Inner Ring "To Clear" Radius2 N/A 2.0 mm0.080 in
r - Outer Ring "To Clear" Radius3 N/A 2 mm0.08 in

Shaft Backing Shoulder Diameter

N/A 142 mm5.6000 in

Housing Backing Shoulder Diameter

N/A 197 mm7.700 in

Basic Load Ratings

Static Radial Load Rating (C0)

N/A 824000 N185000 lbf

Thermal Reference Speed - Grease 

N/A 1900 rpm
Thermal Reference Speed - Oil4 N/A 2100 rpm

Key Dimensions

Y0 Factor5 N/A 2.05

Factors

Y1 Factor 6 N/A 2.1
Y2 Factor 7 N/A 3.13
Geometry Factor (Cg)8 N/A 0.078
  • 1 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 2 Maximum housing fillet radius that bearing corners will clear.
  • 3 Maximum shaft fillet radius that bearing corners will clear.
  • 4 See thermal speed ratings in the engineering section.
  • 5 These factors apply for both inch and metric calculations. See engineering
  • 6 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 7 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 8 Geometry constant for Lubrication Life Adjustment Factor a3l.