Print Back
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Unit of Measure

Specifications

Design Unit

N/A Metric

d - Bore

N/A 120 mm

Cage Type

N/A EM

Cage Material

N/A Brass

Superseded Part

N/A 23224YMW33C4

Dimensions

D - Outer Diameter

N/A 215 mm8.4646 in

B' - Inner Ring Width

N/A 76 mm2.9921 in

B - Outer Ring Width

N/A 76 mm2.9921 in

Abutment and Fillet Dimensions

R - Inner Ring "To Clear" Radius1 N/A 2 mm0.080 in
r - Outer Ring "To Clear" Radius2 N/A 2 mm0.08 in

da - Inner Ring Backing Diameter

N/A 142 mm5.6000 in

Da - Outer Ring Backing Diameter

N/A 197 mm7.700 in

Basic Load Ratings

C0 - Static Radial Rating

N/A 1040000 N234000 lbf

C1(2) - Dynamic Radial Rating (Two-Rows)

N/A 824000 N185000 lbf

Factors

e - ISO Factor3 N/A 0.32
Y0 - ISO Factor4 N/A 2.05
Y1 - ISO Factor5 N/A 2.1
Y2 - ISO Factor6 N/A 3.13

Reference Thermal Speed Rating (Grease)

N/A 1800 rpm
Reference Thermal Speed Rating (Oil)7 N/A 2100 rpm
Cg - Geometry Factor8 N/A 0.078
  • 1 Maximum housing fillet radius that bearing corners will clear.
  • 2 Maximum shaft fillet radius that bearing corners will clear.
  • 3 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 4 These factors apply for both inch and metric calculations. See engineering
  • 5 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 6 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 7 See thermal speed ratings in the engineering section.
  • 8 Geometry constant for Lubrication Life Adjustment Factor a3l.