
Design Unit |
N/A Metric |
Bore (d) |
N/A 120 mm |
O.D. (D) |
N/A 215 mm8.4646 in |
B' - Inner Ring Width |
N/A 76 mm2.9921 in |
B - Outer Ring Width |
N/A 76 mm2.9921 in |
Bore_Taper |
N/A 1/12 |
Dynamic Radial Load Rating - 1M Revs (C1) |
N/A 1040000 N234000 lbf |
| e Factor1 | N/A 0.32 |
| R - Inner Ring "To Clear" Radius2 | N/A 2.0 mm0.080 in |
| r - Outer Ring "To Clear" Radius3 | N/A 2 mm0.08 in |
Shaft Backing Shoulder Diameter |
N/A 142 mm5.6000 in |
Housing Backing Shoulder Diameter |
N/A 197 mm7.700 in |