Print Back
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Unit of Measure

Key Dimensions

Design Unit

N/A Metric

Bore (d)

N/A 220 mm

O.D. (D)

N/A 400 mm15.748 in

B' - Inner Ring Width

N/A 144 mm5.6693 in

B - Outer Ring Width

N/A 144 mm5.6693 in

Dynamic Radial Load Rating - 1M Revs (C1)

N/A 3350000 N754000 lbf
e Factor1 N/A 0.35

Dimensions

R - Inner Ring "To Clear" Radius2 N/A 3 mm0.120 in
r - Outer Ring "To Clear" Radius3 N/A 3 mm0.12 in

Shaft Backing Shoulder Diameter

N/A 257 mm10.1000 in

Housing Backing Shoulder Diameter

N/A 359.000 mm14.100 in

Basic Load Ratings

Static Radial Load Rating (C0)

N/A 2490000 N559000 lbf

Thermal Reference Speed - Grease 

N/A 850 rpm
Thermal Reference Speed - Oil4 N/A 940 rpm

Key Dimensions

Y0 Factor5 N/A 1.9

Factors

Y1 Factor 6 N/A 1.95
Y2 Factor 7 N/A 2.9
Geometry Factor (Cg)8 N/A 0.1051
  • 1 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 2 Maximum housing fillet radius that bearing corners will clear.
  • 3 Maximum shaft fillet radius that bearing corners will clear.
  • 4 See thermal speed ratings in the engineering section.
  • 5 These factors apply for both inch and metric calculations. See engineering
  • 6 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 7 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 8 Geometry constant for Lubrication Life Adjustment Factor a3l.