Bore (d) |
N/A 220 mm |
O.D. (D) |
N/A 400 mm15.748 in |
Width (B) |
N/A 144 mm5.6693 in |
Dynamic Radial Load Rating - 1M Revs (C1) |
N/A 2490000 N559000 lbf |
| e Factor1 | N/A 0.35 |
| Max Shaft Fillet Radius2 | N/A 3 mm0.120 in |
Shaft Backing Shoulder Diameter |
N/A 257 mm10.1000 in |
Housing Backing Shoulder Diameter |
N/A 359.000 mm14.100 in |
Design Unit |
N/A Metric |