
Design Unit |
N/A Metric |
Bore (d) |
N/A 280 mm |
O.D. (D) |
N/A 500 mm19.685 in |
B' - Inner Ring Width |
N/A 176 mm6.929 in |
B - Outer Ring Width |
N/A 176 mm6.9290 in |
Dynamic Radial Load Rating - 1M Revs (C1) |
N/A 5250000 N1180000 lbf |
| e Factor1 | N/A 0.33 |
| R - Inner Ring "To Clear" Radius2 | N/A 4 mm0.160 in |
| r - Outer Ring "To Clear" Radius3 | N/A 4 mm0.16 in |
Shaft Backing Shoulder Diameter |
N/A 327.000 mm12.900 in |
Housing Backing Shoulder Diameter |
N/A 450.000 mm17.700 in |