Print Back
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Unit of Measure

Key Dimensions

Design Unit

N/A Metric

Bore (d)

N/A 300 mm

O.D. (D)

N/A 540 mm21.2600 in

B' - Inner Ring Width

N/A 192 mm7.559 in

B - Outer Ring Width

N/A 192 mm7.5590 in

Bore_Taper

N/A 1/12

Dynamic Radial Load Rating - 1M Revs (C1)

N/A 6170000 N1390000 lbf
e Factor1 N/A 0.34

Dimensions

R - Inner Ring "To Clear" Radius2 N/A 4 mm0.160 in
r - Outer Ring "To Clear" Radius3 N/A 4 mm0.16 in

Shaft Backing Shoulder Diameter

N/A 351 mm13.800 in

Housing Backing Shoulder Diameter

N/A 482 mm19.000 in

Basic Load Ratings

Static Radial Load Rating (C0)

N/A 4210000 N946000 lbf

Thermal Reference Speed - Grease 

N/A 540 rpm
Thermal Reference Speed - Oil4 N/A 590 rpm

Key Dimensions

Y0 Factor5 N/A 1.96

Factors

Y1 Factor 6 N/A 2
Y2 Factor 7 N/A 2.98
Geometry Factor (Cg)8 N/A 0.1297
  • 1 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 2 Maximum housing fillet radius that bearing corners will clear.
  • 3 Maximum shaft fillet radius that bearing corners will clear.
  • 4 See thermal speed ratings in the engineering section.
  • 5 These factors apply for both inch and metric calculations. See engineering
  • 6 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 7 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 8 Geometry constant for Lubrication Life Adjustment Factor a3l.