Print Back
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Unit of Measure

Specifications

Design Unit

N/A Metric

d - Bore

N/A 340.000 mm

Cage Type

N/A YMB

Cage Material

N/A Brass

Dimensions

D - Outer Diameter

N/A 620 mm24.409 in

B' - Inner Ring Width

N/A 224 mm8.819 in

B - Outer Ring Width

N/A 224 mm8.8190 in

Abutment and Fillet Dimensions

R - Inner Ring "To Clear" Radius1 N/A 5 mm0.200 in
r - Outer Ring "To Clear" Radius2 N/A 5 mm0.200 in

da - Inner Ring Backing Diameter

N/A 399.000 mm15.7000 in

Da - Outer Ring Backing Diameter

N/A 554.000 mm21.8000 in

Basic Load Ratings

C0 - Static Radial Rating

N/A 8200000 N1840000 lbf

C1(2) - Dynamic Radial Rating (Two-Rows)

N/A 5160000 N1160000 lbf

Factors

e - ISO Factor3 N/A 0.35
Y0 - ISO Factor4 N/A 1.86
Y1 - ISO Factor5 N/A 1.91
Y2 - ISO Factor6 N/A 2.84

Reference Thermal Speed Rating (Grease)

N/A 440 rpm
Reference Thermal Speed Rating (Oil)7 N/A 470 rpm
Cg - Geometry Factor8 N/A 0.0863
  • 1 Maximum housing fillet radius that bearing corners will clear.
  • 2 Maximum shaft fillet radius that bearing corners will clear.
  • 3 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 4 These factors apply for both inch and metric calculations. See engineering
  • 5 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 6 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 7 See thermal speed ratings in the engineering section.
  • 8 Geometry constant for Lubrication Life Adjustment Factor a3l.