O.D. (D) |
N/A 26.7720 in |
Width (B) |
N/A 9.449 in |
Bore_Taper |
N/A 1/12 |
Dynamic Radial Load Rating - 1M Revs (C1) |
N/A 5970000 N1340000 lbf |
| e Factor1 | N/A 0.34 |
| Max Shaft Fillet Radius2 | N/A 0.200 in |
Shaft Backing Shoulder Diameter |
N/A 17.4000 in |
Housing Backing Shoulder Diameter |
N/A 24.1000 in |
Design Unit |
N/A Metric |