O.D. (D) |
N/A 34.2520 in |
Width (B) |
N/A 12.205 in |
Bore_Taper |
N/A 1/12 |
Dynamic Radial Load Rating - 1M Revs (C1) |
N/A 9860000 N2220000 lbf |
| e Factor1 | N/A 0.35 |
| Max Shaft Fillet Radius2 | N/A 0.24 in |
Shaft Backing Shoulder Diameter |
N/A 22.100 in |
Housing Backing Shoulder Diameter |
N/A 30.700 in |
Design Unit |
N/A Metric |