Print Back
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Unit of Measure

Specifications

Design Unit

N/A Metric

d - Bore

N/A 110 mm

Cage Type

N/A EMB

Cage Material

N/A Brass

Superseded Part

N/A 23322YMBW33W800C8

Dimensions

D - Outer Diameter

N/A 239.993 mm9.4485 in

B' - Inner Ring Width

N/A 92.1 mm3.6260 in

B - Outer Ring Width

N/A 92.1 mm3.6260 in

Abutment and Fillet Dimensions

R - Inner Ring "To Clear" Radius1 N/A 2.5 mm0.100 in
r - Outer Ring "To Clear" Radius2 N/A 2.5 mm0.1 in

da - Inner Ring Backing Diameter

N/A 136 mm5.4000 in

Da - Outer Ring Backing Diameter

N/A 209 mm8.200 in

Basic Load Ratings

C0 - Static Radial Rating

N/A 1080000 N243000 lbf

C1(2) - Dynamic Radial Rating (Two-Rows)

N/A 979000 N220000 lbf

Factors

e - ISO Factor3 N/A 0.4
Y0 - ISO Factor4 N/A 1.63
Y1 - ISO Factor5 N/A 1.67
Y2 - ISO Factor6 N/A 2.49

Reference Thermal Speed Rating (Grease)

N/A 1600 rpm
Reference Thermal Speed Rating (Oil)7 N/A 1800 rpm
Cg - Geometry Factor8 N/A 0.077
  • 1 Maximum housing fillet radius that bearing corners will clear.
  • 2 Maximum shaft fillet radius that bearing corners will clear.
  • 3 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 4 These factors apply for both inch and metric calculations. See engineering
  • 5 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 6 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 7 See thermal speed ratings in the engineering section.
  • 8 Geometry constant for Lubrication Life Adjustment Factor a3l.