Print Back
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Unit of Measure

Key Dimensions

Design Unit

N/A Metric

Bore (d)

N/A 120 mm

O.D. (D)

N/A 260 mm10.2362 in

B' - Inner Ring Width

N/A 106 mm4.1732 in

B - Outer Ring Width

N/A 106 mm4.1732 in

Dynamic Radial Load Rating - 1M Revs (C1)

N/A 1410000 N318000 lbf
e Factor1 N/A 0.43

Dimensions

R - Inner Ring "To Clear" Radius2 N/A 2.5 mm0.100 in
r - Outer Ring "To Clear" Radius3 N/A 2.5 mm0.1 in

Shaft Backing Shoulder Diameter

N/A 147 mm5.8000 in

Housing Backing Shoulder Diameter

N/A 226.0 mm8.9000 in

Basic Load Ratings

Static Radial Load Rating (C0)

N/A 1230000 N276000 lbf

Thermal Reference Speed - Grease 

N/A 1400 rpm
Thermal Reference Speed - Oil4 N/A 1500 rpm

Key Dimensions

Y0 Factor5 N/A 1.54

Factors

Y1 Factor 6 N/A 1.57
Y2 Factor 7 N/A 2.34
Geometry Factor (Cg)8 N/A 0.0819
  • 1 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 2 Maximum housing fillet radius that bearing corners will clear.
  • 3 Maximum shaft fillet radius that bearing corners will clear.
  • 4 See thermal speed ratings in the engineering section.
  • 5 These factors apply for both inch and metric calculations. See engineering
  • 6 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 7 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 8 Geometry constant for Lubrication Life Adjustment Factor a3l.