Print Back
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Unit of Measure

Key Dimensions

Design Unit

N/A Metric

Bore (d)

N/A 150 mm

O.D. (D)

N/A 319.993 mm12.5981 in

B' - Inner Ring Width

N/A 128 mm5.0394 in

B - Outer Ring Width

N/A 128 mm5.0394 in

Dynamic Radial Load Rating - 1M Revs (C1)

N/A 2130000 N479000 lbf
e Factor1 N/A 0.41

Dimensions

R - Inner Ring "To Clear" Radius2 N/A 3 mm0.120 in
r - Outer Ring "To Clear" Radius3 N/A 3 mm0.12 in

Shaft Backing Shoulder Diameter

N/A 185 mm7.3000 in

Housing Backing Shoulder Diameter

N/A 280.000 mm11.000 in

Basic Load Ratings

Static Radial Load Rating (C0)

N/A 1780000 N400000 lbf

Thermal Reference Speed - Grease 

N/A 1000 rpm
Thermal Reference Speed - Oil4 N/A 1100 rpm

Key Dimensions

Y0 Factor5 N/A 1.6

Factors

Y1 Factor 6 N/A 1.64
Y2 Factor 7 N/A 2.44
Geometry Factor (Cg)8 N/A 0.0871
  • 1 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 2 Maximum housing fillet radius that bearing corners will clear.
  • 3 Maximum shaft fillet radius that bearing corners will clear.
  • 4 See thermal speed ratings in the engineering section.
  • 5 These factors apply for both inch and metric calculations. See engineering
  • 6 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 7 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 8 Geometry constant for Lubrication Life Adjustment Factor a3l.