Print Back
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Unit of Measure

Key Dimensions

Design Unit

N/A Metric

Bore (d)

N/A 160 mm

O.D. (D)

N/A 339.993 mm13.3856 in

B' - Inner Ring Width

N/A 136 mm5.3543 in

B - Outer Ring Width

N/A 136 mm5.3543 in

Dynamic Radial Load Rating - 1M Revs (C1)

N/A 2530000 N568000 lbf
e Factor1 N/A 0.42

Dimensions

R - Inner Ring "To Clear" Radius2 N/A 3 mm0.120 in
r - Outer Ring "To Clear" Radius3 N/A 3 mm0.12 in

Shaft Backing Shoulder Diameter

N/A 202 mm8.0000 in

Housing Backing Shoulder Diameter

N/A 297.000 mm11.700 in

Basic Load Ratings

Static Radial Load Rating (C0)

N/A 2000000 N449000 lbf

Thermal Reference Speed - Grease 

N/A 910 rpm
Thermal Reference Speed - Oil4 N/A 1000 rpm

Key Dimensions

Y0 Factor5 N/A 1.58

Factors

Y1 Factor 6 N/A 1.62
Y2 Factor 7 N/A 2.41
Geometry Factor (Cg)8 N/A 0.0914
  • 1 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 2 Maximum housing fillet radius that bearing corners will clear.
  • 3 Maximum shaft fillet radius that bearing corners will clear.
  • 4 See thermal speed ratings in the engineering section.
  • 5 These factors apply for both inch and metric calculations. See engineering
  • 6 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 7 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 8 Geometry constant for Lubrication Life Adjustment Factor a3l.